How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AK: | 8.5 |
| T: | 1.75 | H: | 0.53 in |
| AA: | 14 | U: | 1.25 in |
| D: | 4.5 | BF: | 0.53 |
| LL: | 4.25 in | P: | 3.69 in |
| AF: | 0.38 | AG: | 8.5 |
| BD: | 9 | G: | 3.26 |
| BE1: | 0.5 in | L1: | 12.9 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AB: | 6.38 | AJ: | 7.25 |
| AE2: | 0.63 | L: | 9.57 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 15:1 | Series Code: | OE |
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

