How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | G: | 3.26 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | I: | 6.1 in |
| L: | 9.57 in | H: | 0.53 in |
| LL: | 4.25 in | AK: | 8.5 |
| L1: | 12.9 in | BF: | 0.53 |
| D: | 4.5 | V: | 2.75 in |
| AF: | 0.38 | AJ: | 7.25 |
| BE1: | 0.5 in | P: | 3.69 in |
| AB: | 6.38 | U: | 1.25 in |
| AE2: | 0.63 | BD: | 9 |
Technical Specifications
| Output RPM: | 117 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 15:1 | Bore Code: | 28 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

