How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | I: | 6.1 in |
| D: | 4.5 | BD: | 9 |
| BF: | 0.53 | L: | 9.57 in |
| P: | 3.69 in | U: | 1.25 in |
| V: | 2.75 in | LL: | 4.25 in |
| AB: | 6.38 | H: | 0.53 in |
| T: | 1.75 | AA: | 14 |
| AK: | 8.5 | L1: | 12.9 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AG: | 8.5 | AF: | 0.38 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series Code: | OE |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

