How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.63 |
| BF: | 0.53 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| P: | 3.69 in | L1: | 12.9 in |
| BE1: | 0.5 in | T: | 1.75 |
| LL: | 4.25 in | H: | 0.53 in |
| U: | 1.25 in | AJ: | 7.25 |
| L: | 9.57 in | BD: | 9 |
| AK: | 8.5 | G: | 3.26 |
| AA: | 14 | D: | 4.5 |
| AB: | 6.38 | V: | 2.75 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Ratio: | 20:1 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

