How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AK: | 8.5 |
| H: | 0.53 in | AJ: | 7.25 |
| AG: | 8.5 | D: | 4.5 |
| BD: | 9 | AB: | 6.38 |
| AF: | 0.38 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| U: | 1.25 in | BE1: | 0.5 in |
| T: | 1.75 | G: | 3.26 |
| AE2: | 0.63 | AA: | 14 |
| L1: | 12.9 in | V: | 2.75 in |
| BF: | 0.53 | I: | 6.1 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.23 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

