How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AK: | 8.5 |
| AB: | 6.38 | BD: | 9 |
| U: | 1.25 in | H: | 0.53 in |
| L: | 9.57 in | AA: | 14 |
| T: | 1.75 | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AJ: | 7.25 | D: | 4.5 |
| AG: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | P: | 3.69 in |
| AE2: | 0.63 | AF: | 0.38 |
| L1: | 12.9 in | LL: | 4.25 in |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.2 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 43.8 | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Model Code: | 42YFC | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

