How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 1.25 in |
| V: | 2.75 in | T: | 1.75 |
| H: | 0.53 in | D: | 4.5 |
| AG: | 8.5 | AJ: | 7.25 |
| AE2: | 0.63 | BD: | 9 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| AA: | 14 | L1: | 12.9 in |
| I: | 6.1 in | AF: | 0.38 |
| BE1: | 0.5 in | P: | 3.69 in |
| AB: | 6.38 | L: | 9.57 in |
| LL: | 4.25 in | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 4.2 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.75 in |
| Bore Code: | 28 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

