How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AK: | 8.5 |
| U: | 1.25 in | G: | 3.26 |
| AF: | 0.38 | BE1: | 0.5 in |
| D: | 4.5 | AG: | 8.5 |
| I: | 6.1 in | H: | 0.53 in |
| T: | 1.75 | AB: | 6.38 |
| L: | 9.57 in | AE2: | 0.63 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| BD: | 9 | P: | 3.69 in |
| L1: | 12.9 in | V: | 2.75 in |
| BF: | 0.53 | LL: | 4.25 in |
Technical Specifications
| Assembly: | YFC-1 | Bore Code: | 28 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output RPM: | 339 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

