How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | L1: | 12.9 in |
| BF: | 0.53 | AF: | 0.38 |
| AJ: | 7.25 | V: | 2.75 in |
| I: | 6.1 in | D: | 4.5 |
| AB: | 6.38 | AK: | 8.5 |
| L: | 9.57 in | U: | 1.25 in |
| T: | 1.75 | BE1: | 0.5 in |
| AE2: | 0.63 | AA: | 14 |
| LL: | 4.25 in | H: | 0.53 in |
| BD: | 9 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
Technical Specifications
| Output RPM: | 29.2 | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.7 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

