How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L1: | 12.9 in |
| AA: | 14 | L: | 9.57 in |
| AF: | 0.38 | AK: | 8.5 |
| D: | 4.5 | V: | 2.75 in |
| G: | 3.26 | AJ: | 7.25 |
| AG: | 8.5 | LL: | 4.25 in |
| AB: | 6.38 | BF: | 0.53 |
| H: | 0.53 in | P: | 3.69 in |
| AE2: | 0.63 | T: | 1.75 |
| I: | 6.1 in | BD: | 9 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Ratio: | 60:1 |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 2.7 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

