How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 3.26 |
| AF: | 0.38 | I: | 6.1 in |
| AG: | 8.5 | AE2: | 0.63 |
| AB: | 6.38 | U: | 1.25 in |
| LL: | 4.25 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AK: | 8.5 | V: | 2.75 in |
| T: | 1.75 | AA: | 14 |
| H: | 0.53 in | L: | 9.57 in |
| L1: | 12.9 in | BD: | 9 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 14.1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

