How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| I: | 6.1 in | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.38 |
| LL: | 4.25 in | AA: | 14 |
| L: | 9.57 in | L1: | 12.9 in |
| AB: | 6.38 | H: | 0.53 in |
| AE2: | 0.63 | U: | 1.25 in |
| BD: | 9 | BF: | 0.53 |
| P: | 3.69 in | T: | 1.75 |
| D: | 4.5 | BE1: | 0.5 in |
| V: | 2.75 in | G: | 3.26 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Input Keyway: | 1/4 X 2.88 in |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Bore Code: | 28 | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

