How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | D: | 4.5 |
| AA: | 14 | AG: | 8.5 |
| AE2: | 0.63 | L1: | 12.9 in |
| P: | 3.69 in | BD: | 9 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| H: | 0.53 in | LL: | 4.25 in |
| L: | 9.57 in | G: | 3.26 |
| AF: | 0.38 | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 1.75 |
| AK: | 8.5 | V: | 2.75 in |
| U: | 1.25 in | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 12.9 |
| Assembly: | YFC-1 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

