How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AG: | 8.5 |
| BE1: | 0.5 in | P: | 3.69 in |
| L1: | 12.9 in | H: | 0.53 in |
| AK: | 8.5 | T: | 1.75 |
| U: | 1.25 in | AA: | 14 |
| V: | 2.75 in | D: | 4.5 |
| G: | 3.26 | AB: | 6.38 |
| AJ: | 7.25 | BF: | 0.53 |
| I: | 6.1 in | AF: | 0.38 |
| LL: | 4.25 in | L: | 9.57 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 28 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.2 |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.75 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

