How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AK: | 8.5 |
| D: | 4.5 | AF: | 0.38 |
| I: | 6.1 in | LL: | 4.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| G: | 3.26 | T: | 1.75 |
| BD: | 9 | V: | 2.75 in |
| U: | 1.25 in | H: | 0.53 in |
| P: | 3.69 in | AA: | 14 |
| BF: | 0.53 | L: | 9.57 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | AE2: | 0.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Service Factor: | 1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Ratio: | 15:1 |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

