How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 2.75 in |
| T: | 1.75 | D: | 4.5 |
| L: | 9.57 in | H: | 0.53 in |
| AB: | 6.38 | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AA: | 14 |
| LL: | 4.25 in | BF: | 0.53 |
| I: | 6.1 in | G: | 3.26 |
| P: | 3.69 in | L1: | 12.9 in |
| AE2: | 0.63 | AF: | 0.38 |
Technical Specifications
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Ratio Range: | 15:1 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 9.3 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

