How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | LL: | 4.25 in |
| H: | 0.53 in | AK: | 8.5 |
| BE1: | 0.5 in | U: | 1.25 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| T: | 1.75 | AB: | 6.38 |
| G: | 3.26 | BF: | 0.53 |
| BD: | 9 | D: | 4.5 |
| AG: | 8.5 | L1: | 12.9 in |
| AJ: | 7.25 | AF: | 0.38 |
| P: | 3.69 in | I: | 6.1 in |
| AA: | 14 | V: | 2.75 in |
Technical Specifications
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Ratio Range: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 7.59 |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 28 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

