How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AK: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| AG: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AB: | 6.38 | L: | 9.57 in |
| U: | 1.25 in | P: | 3.69 in |
| AA: | 14 | L1: | 12.9 in |
| I: | 6.1 in | BF: | 0.53 |
| H: | 0.53 in | AJ: | 7.25 |
| G: | 3.26 | LL: | 4.25 in |
| AE2: | 0.63 | T: | 1.75 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.59 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

