How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| P: | 3.69 in | AJ: | 7.25 |
| AB: | 6.38 | BD: | 9 |
| LL: | 4.25 in | U: | 1.25 in |
| D: | 4.5 | AF: | 0.38 |
| BE1: | 0.5 in | L: | 9.57 in |
| I: | 6.1 in | L1: | 12.9 in |
| BF: | 0.53 | G: | 3.26 |
| AE2: | 0.63 | T: | 1.75 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.75 in |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 6.24 |
| Output RPM: | 70 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Series Code: | OE | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

