How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | AE2: | 0.63 |
| T: | 1.75 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AB: | 6.38 | AG: | 8.5 |
| AJ: | 7.25 | V: | 2.75 in |
| P: | 3.69 in | AA: | 14 |
| AF: | 0.38 | BE1: | 0.5 in |
| H: | 0.53 in | L: | 9.57 in |
| U: | 1.25 in | L1: | 12.9 in |
| D: | 4.5 | I: | 6.1 in |
| BD: | 9 | G: | 3.26 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Assembly: | YFC-1 | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.23 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

