How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| AK: | 8.5 | AA: | 14 |
| H: | 0.53 in | AJ: | 7.25 |
| AE2: | 0.63 | P: | 3.69 in |
| I: | 6.1 in | L: | 9.57 in |
| BF: | 0.53 | T: | 1.75 |
| L1: | 12.9 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | U: | 1.25 in |
| BD: | 9 | AF: | 0.38 |
| LL: | 4.25 in | AB: | 6.38 |
| D: | 4.5 | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 339 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 15.5 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

