How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| L1: | 12.9 in | G: | 3.26 |
| AJ: | 7.25 | V: | 2.75 in |
| AE2: | 0.63 | T: | 1.75 |
| D: | 4.5 | AA: | 14 |
| I: | 6.1 in | AG: | 8.5 |
| BE1: | 0.5 in | P: | 3.69 in |
| L: | 9.57 in | AB: | 6.38 |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| LL: | 4.25 in | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.75 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio Range: | 50:1 | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 50:1 |
| Model Code: | 42YFC | Output RPM: | 35 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 3.39 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

