How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LL: | 4.25 in |
| AF: | 0.38 | D: | 4.5 |
| AB: | 6.38 | I: | 6.1 in |
| G: | 3.26 | AJ: | 7.25 |
| U: | 1.25 in | BE1: | 0.5 in |
| AK: | 8.5 | AA: | 14 |
| T: | 1.75 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
| BD: | 9 | H: | 0.53 in |
| L1: | 12.9 in | BF: | 0.53 |
| AE2: | 0.63 | L: | 9.57 in |
Technical Specifications
| Assembly: | YFC-1 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.7 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

