How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 12.9 in | V: | 2.75 in |
| AF: | 0.38 | D: | 4.5 |
| U: | 1.25 in | AK: | 8.5 |
| AA: | 14 | P: | 3.69 in |
| BE1: | 0.5 in | AG: | 8.5 |
| LL: | 4.25 in | AJ: | 7.25 |
| AE2: | 0.63 | AB: | 6.38 |
| G: | 3.26 | I: | 6.1 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | BF: | 0.53 |
| T: | 1.75 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Bore Code: | 28 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Model Code: | 42YFC |
| Output RPM: | 233 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 14.1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

