How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 1.25 in |
| AK: | 8.5 | I: | 6.1 in |
| LL: | 4.25 in | G: | 3.26 |
| L: | 9.57 in | AB: | 6.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| L1: | 13.46 in | P: | 3.69 in |
| T: | 1.75 | AF: | 0.38 |
| BD: | 9 | BF: | 0.53 |
| AA: | 14 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 10:1 |
| Output RPM: | 175 | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 12.9 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

