How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AJ: | 7.25 |
| AE2: | 0.63 | I: | 6.1 in |
| V: | 2.75 in | LL: | 4.25 in |
| AK: | 8.5 | AB: | 6.38 |
| H: | 0.53 in | U: | 1.25 in |
| BE1: | 0.5 in | L1: | 13.46 in |
| T: | 1.75 | BF: | 0.53 |
| BD: | 9 | AF: | 0.38 |
| D: | 4.5 | L: | 9.57 in |
| P: | 3.69 in | G: | 3.26 |
Technical Specifications
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.2 | Ratio: | 100:1 |
| Motor Frame Size: | 250TC | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

