How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AF: | 0.38 |
| L: | 9.57 in | U: | 1.25 in |
| BE1: | 0.5 in | AB: | 6.38 |
| AA: | 14 | G: | 3.26 |
| BF: | 0.53 | I: | 6.1 in |
| T: | 1.75 | AK: | 8.5 |
| L1: | 13.46 in | BD: | 9 |
| P: | 3.69 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| V: | 2.75 in | LL: | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 1.2 |
| Model Code: | 42YFC | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 17.5 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

