How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 13.46 in | AB: | 6.38 |
| AG: | 8.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| D: | 4.5 | U: | 1.25 in |
| V: | 2.75 in | AF: | 0.38 |
| T: | 1.75 | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.63 |
| H: | 0.53 in | BE1: | 0.5 in |
| AK: | 8.5 | LL: | 4.25 in |
| P: | 3.69 in | I: | 6.1 in |
| G: | 3.26 | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.75 in | Input HP @ 1750 RPM: | 7.59 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Bore Code: | 28 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

