How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| V: | 2.75 in | T: | 1.75 |
| AE2: | 0.63 | P: | 3.69 in |
| AF: | 0.38 | BF: | 0.53 |
| AJ: | 7.25 | I: | 6.1 in |
| G: | 3.26 | LL: | 4.25 in |
| H: | 0.53 in | AG: | 8.5 |
| L: | 9.57 in | D: | 4.5 |
| AB: | 6.38 | AA: | 14 |
| L1: | 13.46 in | U: | 1.25 in |
| AK: | 8.5 | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output RPM: | 87.5 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 7.59 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Ratio Range: | 20:1 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

