How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AA: | 14 |
| AB: | 6.38 | P: | 3.69 in |
| BF: | 0.53 | D: | 4.5 |
| H: | 0.53 in | L: | 9.57 in |
| BE1: | 0.5 in | I: | 6.1 in |
| AK: | 8.5 | AG: | 8.5 |
| LL: | 4.25 in | V: | 2.75 in |
| AE2: | 0.63 | T: | 1.75 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AJ: | 7.25 | AF: | 0.38 |
| L1: | 13.46 in | G: | 3.26 |
Technical Specifications
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 15.5 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 339 |
| Output Diameter (in): | 1.75 in | Model Code: | 42YFC |
| Product Type: | Right Angle | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

