How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | V: | 2.75 in |
| AJ: | 7.25 | G: | 3.26 |
| LL: | 4.25 in | AG: | 8.5 |
| I: | 6.1 in | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| P: | 3.69 in | D: | 4.5 |
| L1: | 13.46 in | AB: | 6.38 |
| AE2: | 0.63 | L: | 9.57 in |
| T: | 1.75 | U: | 1.25 in |
Technical Specifications
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 15.5 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series Code: | OE | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

