How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.5 |
| BF: | 0.53 | AE2: | 0.63 |
| AA: | 14 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| L: | 9.57 in | AF: | 0.38 |
| L1: | 13.46 in | LL: | 4.25 in |
| G: | 3.26 | BD: | 9 |
| AB: | 6.38 | T: | 1.75 |
| AK: | 8.5 | I: | 6.1 in |
| U: | 1.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | V: | 2.75 in |
Technical Specifications
| Output RPM: | 339 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Assembly: | YFC-1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

