How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AK: | 8.5 |
| H: | 0.53 in | G: | 3.26 |
| P: | 3.69 in | I: | 6.1 in |
| L1: | 13.46 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | L: | 9.57 in |
| BE1: | 0.5 in | AF: | 0.38 |
| LL: | 4.25 in | BD: | 9 |
| T: | 1.75 | AB: | 6.38 |
| U: | 1.25 in | AJ: | 7.25 |
| AA: | 14 | BF: | 0.53 |
| V: | 2.75 in | D: | 4.5 |
Technical Specifications
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 28 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Model Code: | 42YFC | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.39 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

