How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AF: | 0.38 |
| AG: | 8.5 | LL: | 4.25 in |
| AJ: | 7.25 | BD: | 9 |
| V: | 2.75 in | G: | 3.26 |
| H: | 0.53 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 6.38 |
| P: | 3.69 in | L1: | 13.46 in |
| AA: | 14 | T: | 1.75 |
| U: | 1.25 in | AE2: | 0.63 |
| L: | 9.57 in | I: | 6.1 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.75 in |
| Model Code: | 42YFC | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Ratio: | 60:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output RPM: | 29.2 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 2.7 |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

