How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LL: | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | L1: | 13.46 in |
| D: | 4.5 | T: | 1.75 |
| AE2: | 0.63 | AJ: | 7.25 |
| BE1: | 0.5 in | L: | 9.57 in |
| G: | 3.26 | I: | 6.1 in |
| BD: | 9 | AG: | 8.5 |
| AB: | 6.38 | AK: | 8.5 |
| U: | 1.25 in | P: | 3.69 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 14.1 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

