How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L1: | 13.46 in |
| I: | 6.1 in | AA: | 14 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| T: | 1.75 | BE1: | 0.5 in |
| L: | 9.57 in | AF: | 0.38 |
| AE2: | 0.63 | AG: | 8.5 |
| AJ: | 7.25 | V: | 2.75 in |
| AB: | 6.38 | H: | 0.53 in |
| LL: | 4.25 in | BF: | 0.53 |
| G: | 3.26 | AK: | 8.5 |
| P: | 3.69 in | D: | 4.5 |
Technical Specifications
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 1.79 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Series Code: | OE |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

