How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AF: | 0.38 |
| AG: | 8.5 | AB: | 6.38 |
| V: | 2.75 in | LL: | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
| LM: | 11.81 | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| U: | 1.25 in | L: | 9.57 in |
| AK: | 4.5 | I: | 6.1 in |
| AA: | 14 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | T: | 1.75 |
| D: | 4.5 | BD: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Center Distance (in): | 4.25 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Bore Code: | 28 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

