How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | U: | 1.25 in |
| AE2: | 0.63 | L: | 9.57 in |
| AA: | 14 | AB: | 6.38 |
| BF: | 0.41 | AK: | 4.5 |
| AF: | 0.38 | D: | 4.5 |
| I: | 6.1 in | G: | 3.26 |
| LM: | 11.81 | BD: | 5.88 |
| T: | 1.75 | P: | 3.69 in |
| LL: | 4.25 in | AJ: | 5.88 |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Model Code: | 42YFC | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Input Diameter (in): | 1.25 in | Ratio: | 10:1 |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 12.9 |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio Range: | 10:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

