How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | T: | 1.75 |
| H: | 0.53 in | LL: | 4.25 in |
| AB: | 6.38 | I: | 6.1 in |
| AA: | 14 | G: | 3.26 |
| BF: | 0.41 | L: | 9.57 in |
| BE: | 0.38 in | BD: | 5.88 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AG: | 8.5 | U: | 1.25 in |
| AF: | 0.38 | AK: | 4.5 |
| AE2: | 0.63 | D: | 4.5 |
| V: | 2.75 in | AJ: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 12.9 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 28 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.75 in |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

