How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 9.57 in |
| P: | 3.69 in | AB: | 6.38 |
| T: | 1.75 | BD: | 5.88 |
| AE2: | 0.63 | AJ: | 5.88 |
| G: | 3.26 | AK: | 4.5 |
| H: | 0.53 in | U: | 1.25 in |
| LM: | 11.81 | AG: | 8.5 |
| AF: | 0.38 | AA: | 14 |
| V: | 2.75 in | LL: | 4.25 in |
| D: | 4.5 | BE: | 0.38 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 28 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 9.3 | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

