How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | D: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.38 | P: | 3.69 in |
| G: | 3.26 | LL: | 4.25 in |
| AE2: | 0.63 | LM: | 11.81 |
| BE: | 0.38 in | V: | 2.75 in |
| AA: | 14 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| T: | 1.75 | I: | 6.1 in |
| AK: | 4.5 | BD: | 5.88 |
| L: | 9.57 in | AG: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 9.3 |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

