How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| D: | 4.5 | L: | 9.57 in |
| P: | 3.69 in | I: | 6.1 in |
| G: | 3.26 | AK: | 4.5 |
| BD: | 5.88 | AB: | 6.38 |
| LM: | 11.81 | V: | 2.75 in |
| AG: | 8.5 | AA: | 14 |
| AE2: | 0.63 | AJ: | 5.88 |
| U: | 1.25 in | H: | 0.53 in |
| T: | 1.75 | LL: | 4.25 in |
Technical Specifications
| Model Code: | 42YFC | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 20:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 7.59 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 56C | Series Code: | OE |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

