How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AF: | 0.38 |
| G: | 3.26 | U: | 1.25 in |
| AG: | 8.5 | I: | 6.1 in |
| AB: | 6.38 | BE: | 0.38 in |
| BD: | 5.88 | LL: | 4.25 in |
| AJ: | 5.88 | V: | 2.75 in |
| BF: | 0.41 | LM: | 11.81 |
| AK: | 4.5 | AA: | 14 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | D: | 4.5 |
| L: | 9.57 in | AE2: | 0.63 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio Range: | 20:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Bore Code: | 28 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 7.59 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

