How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 4.5 |
| AF: | 0.38 | G: | 3.26 |
| AE2: | 0.63 | AA: | 14 |
| AG: | 8.5 | AJ: | 5.88 |
| P: | 3.69 in | LM: | 11.81 |
| T: | 1.75 | BD: | 5.88 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LL: | 4.25 in |
| AB: | 6.38 | H: | 0.53 in |
| AK: | 4.5 | I: | 6.1 in |
| BE: | 0.38 in | L: | 9.57 in |
Technical Specifications
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 6.24 |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

