How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AA: | 14 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AE2: | 0.63 |
| T: | 1.75 | LM: | 11.81 |
| BE: | 0.38 in | AB: | 6.38 |
| G: | 3.26 | AF: | 0.38 |
| L: | 9.57 in | V: | 2.75 in |
| AG: | 8.5 | U: | 1.25 in |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | LL: | 4.25 in |
| I: | 6.1 in | BD: | 5.88 |
Technical Specifications
| Assembly: | YFC-1 | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Model Code: | 42YFC |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.24 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

