How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 14 |
| T: | 1.75 | AG: | 8.5 |
| G: | 3.26 | AB: | 6.38 |
| LL: | 4.25 in | H: | 0.53 in |
| BF: | 0.41 | U: | 1.25 in |
| I: | 6.1 in | BE: | 0.38 in |
| AE2: | 0.63 | AK: | 4.5 |
| L: | 9.57 in | LM: | 11.81 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | V: | 2.75 in |
| D: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 5.23 | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

