How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 6.1 in |
| L: | 9.57 in | LM: | 11.81 |
| LL: | 4.25 in | AG: | 8.5 |
| H: | 0.53 in | AE2: | 0.63 |
| V: | 2.75 in | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 1.75 | U: | 1.25 in |
| G: | 3.26 | D: | 4.5 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | AA: | 14 |
| AB: | 6.38 | BF: | 0.41 |
Technical Specifications
| Output RPM: | 339 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 15.5 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 5:1 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

