How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | V: | 2.75 in |
| AB: | 6.38 | H: | 0.53 in |
| BE: | 0.38 in | P: | 3.69 in |
| L: | 9.57 in | AK: | 4.5 |
| AA: | 14 | T: | 1.75 |
| I: | 6.1 in | AJ: | 5.88 |
| AF: | 0.38 | AE2: | 0.63 |
| BF: | 0.41 | G: | 3.26 |
| D: | 4.5 | AG: | 8.5 |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | LL: | 4.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Output RPM: | 339 |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Model Code: | 42YFC |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

