How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BF: | 0.41 |
| L: | 9.57 in | LM: | 11.81 |
| AF: | 0.38 | D: | 4.5 |
| V: | 2.75 in | AJ: | 5.88 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | BD: | 5.88 |
| G: | 3.26 | I: | 6.1 in |
| BE: | 0.38 in | AG: | 8.5 |
| AK: | 4.5 | U: | 1.25 in |
| AB: | 6.38 | AA: | 14 |
| T: | 1.75 | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.39 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Model Code: | 42YFC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

