How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| U: | 1.25 in | D: | 4.5 |
| BD: | 5.88 | T: | 1.75 |
| G: | 3.26 | BF: | 0.41 |
| I: | 6.1 in | AK: | 4.5 |
| AJ: | 5.88 | LM: | 11.81 |
| V: | 2.75 in | AF: | 0.38 |
| LL: | 4.25 in | AB: | 6.38 |
| L: | 9.57 in | AA: | 14 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.39 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 28 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Model Code: | 42YFC |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

